Overview

Features and Benefits

  • MAX1576 Powers Up to 4 Main LEDs and 4 Flash LEDs
    EV Kit Powers 4 Main LEDs and 1 Flash LED
  • 85% Average Efficiency (PLED/PBATT) over Li+ Battery Discharge
  • 0.7% Typical LED Current Matching
  • Adaptive 1x/1.5x/2x Mode Switchover
  • Single-Wire Serial Pulse Interface (5% to 100% Brightness) for Main
  • 2.7V to 5.5V Supply Voltage Range
  • 24-Pin (4mm x 4mm) Thin QFN Package
  • Fully Assembled and Tested
  • Product Details

    The MAX1576 evaluation kit (EV kit) is a fully assembled and tested circuit for evaluating the MAX1576 white LED 1x/1.5x/2x charge pump. This MAX1576 EV kit drives four white LEDs for backlighting and uses four flash LED drivers to drive one flash LED at a high current. In addition to the LED driver circuit, the EV kit includes one pulse-generator circuit and momentary pushbutton switches that are used for testing the single-wire serial pulse-dimming and flash feature of the MAX1576.

    Applications

    • Camera Phones
    • Cell Phones/Smartphones
    • LCD Backlights
    • LED Camera Flashes
    • PDAs, Digital Cameras, and Camcorders

    Documentation & Resources