Features and Benefits
Up to 180mA (60mA/LED) Drive Capability
83% Average Efficiency (PLED /PBATT) over Li+
Battery Discharge
0.6% LED Current Matching
Adaptive 1x/2x Mode Switchover
Low Input Ripple and EMI
5% to 100% Single-Wire Serial Pulse Dimming
0.1µA Low Shutdown Current
2.7V to 5.5V Supply Voltage Range
10-Pin, 3mm x 3mm TDFN Package
Fully Assembled and Tested
Product Details
The MAX1574 evaluation kit (EV kit) is a fully assembled
and tested circuit for evaluating the MAX1574 white
LED 1x/2x charge pump. The EV kit comes with 3 white
surface-mount LEDs installed. A pulse generator circuit
is provided on the EV kit for easy evaluation of the sin-gle-
wire serial pulse-dimming feature of the MAX1574.
The pulse generator also has a flash setting for flashing
the LEDs at full brightness.
Applications
- Camera Strobes/Flashes and Movie Lights
- Cell Phones/Smartphones
- LCD Backlights
- PDAs, Digital Cameras, and Camcorders