The MAX1535B evaluation kit (EV kit) is an efficient, multichemistry battery charger. It uses the Intel® System Management Bus (SMBus) to control the battery regulation voltage, charger current output, and input current-limit set point.
The MAX1535B EV kit can charge one, two, three, or four series Li+ cells with a current up to 8A.
The MAX1535B evaluation system (EV system) consists of a MAX1535B EV kit and the Maxim SMBUSMON board. The MAX1535B EV kit includes Windows® 95-/98-/2000-/XP-compatible software to provide a user-friendly interface.
Applications