Overview

Features and Benefits

  • +4.5V to +5.5V Input Range
  • Output Voltages
    • +13V Output at 650mA (VMAIN)
    • +25V Output at 10mA (VPOS)
    • -8V Output at 15mA (VNEG)
  • Adjustable Output Voltages (External Resistors)
  • 1.2MHz Switching Frequency
  • Five High-Performance Operational Amplifiers
  • Low-Profile Surface-Mount Components
  • Fully Assembled and Tested

Product Details

The MAX1518 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that contains a step-up switching regulator, a positive charge pump postregulated by a high-voltage linear regulator, a negative charge pump postregulated by a high-voltage negative linear regulator, and five high-current operational amplifiers. The step-up switching circuit is configured for a +13V output (VMAIN) and provides up to 650mA from a +4.5V to +5.5V DC supply voltage.

The positive linear regulator is configured for a +25V output (VPOS) using two charge-pump stages providing up to 10mA. The negative linear regulator is configured for a -8V output (VNEG) using a single charge-pump stage providing up to 15mA. The DC input source or the step-up switching regulator output provides power for the positive charge-pump input. The DC input source or the power ground provides power for the negative charge-pump input.

The MAX1518 EV kit demonstrates low-quiescent current and high efficiency for maximum battery life. Operation at 1.2MHz allows the use of tiny surface-mount components.

Applications

  • Automotive Displays
  • LCD Monitor Panels
  • Notebook Computer Displays

Documentation & Resources