The MAX15095A evaluation kit (EV kit) provides a proven design to evaluate the MAX15095A hot-swap controller with an integrated 6.6A MOSFET. The EV kit is configured to pass 6.6A in a 2.7V to 18V hot-swap application, thus providing a fully integrated solution. The EV kit uses the MAX15095AGFC+ in a 2.5mm X 2.5mm, 12-pin, 0.5mm pitch FC2QFN package with a proven four-layer PCB design. As configured, the EV kit is optimized to operate at 12V.
The EV kit can be used to evaluate all MAX15095 and MAX15095D variants.
Applications
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.