The MAX15020 evaluation kit (EV kit) is a fully assembled and tested PCB that evaluates the MAX15020 PWM step-down regulator IC with an integrated high-side switch. The MAX15020 is equipped with a reference input for the feedback error amplifier, allowing dynamic output-voltage programming. The MAX15020 EV kit operates over a wide input-voltage range of 7.5V to 40V and provides up to 2A.
The MAX15020 internal switching frequency can be set to either 300kHz or 500kHz. The MAX15020 EV kit features a SYNC input to provide external frequency synchronization for sensitive applications. The EV kit uses a MAX15020 step-down regulator in a 20-pin thin QFN package. The MAX15020 IC operates over the automotive temperature range of
Applications
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.