Overview

Features and Benefits

  • Complete 1:2 VGA Multiplexer
  • Single 5V Power Supply
  • VGA Inputs/Outputs
  • Enable Inputs
  • Monitor-Detection Outputs
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX14983E evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB that utilizes the MAX14983E VGA multiplexer to implement a 1:2 video graphics array circuit. The IC switches graphics signals between a controller and two outputs.
VGA input/output connections are provided to easily interface the EV kit with VGA-compatible devices. The EV kit provides LEDs to indicate the status of the monitor detection outputs. The EV kit operates with a single 5V supply input.

Applications

  • Computing
  • Graphics Cards
  • KVM Switches
  • Servers

Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.