The MAX14895E evaluation kit (EV kit) provides a proven design to evaluate the MAX14895E IC, which integrates level-translating buffers and features RED, GRN, and BLU (RGB) port protection for VGA signals. In addition, horizontal and vertical synchronization (SYNCH0, SYNCV0) inputs feature level-shifting buffers to support low-voltage CMOS or standard TTL-compatible graphics controllers.
The MAX14895E EV kit comes with the MAX14895EETE+ installed.
Applications
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.