Overview

Features and Benefits

  • Four Configurable Differential or Single-Ended Receivers
  • SPI or Pin-Controlled Operation USB-PC Connection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX14890E evaluation kit (EV kit) is a fully assembled and tested PCB that contains the MAX14890E incremental encoder interface. The MAX14890E incremental encoder receiver contains four differential receivers and two single-ended receivers for RS-422, HTL, TTL, and digital signals.

Power for the transceiver can be provided from a single +5V source or from an on-board 24V to 5V step-down circuit. The MAX14890E EV kit includes terminal blocks for motor and power connections.

On-board switches and jumpers are included to configure the MAX14890E in pin-control mode. The evaluation board is also designed with the Arduino® form-factor for easy software evaluation and development.

Applications

  • Encoder Interfaces
  • Motor Controllers
  • Pulse Counters
  • Servo Control Commutation

Applicable Parts

Tools & Simulations

Software Development

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.