Overview

Features and Benefits

  • Easy Evaluation of the MAX14813
  • Configurable for Three-Level or Five-Level Mode
  • Programmable Master Clock Frequency and Trigger
  • Option for External Clock and External Trigger
  • Includes 3.5mm Scope-Probe Jacks for High-Voltage Outputs
  • Windows XP®, Windows®7, Windows 8.1, Windows 10-Compatible Software
  • Fully Assembled and Tested
  • Proven PCB Layout
  • RoHS Compliant

Product Details

The MAX14813 evaluation kit (EV kit) provides a proven design to evaluate the MAX14813 high-voltage, highfrequency, three-level octal/five-level quad pulser. It also provides the capability to control the MAX14813 through an onboard USB-to-SPI interface, on-board high-frequency clock generator and synchronous trigger. The EV kit includes a graphical user interface (GUI) for exercising the beam forming features of the IC, making it a complete PC-based evaluation system.

Applications

  • Ultrasound Industrial Applications (NDT)
  • Ultrasound Medical Imaging

Applicable Parts

Tools & Simulations

Software Development

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.