The MAX14662 evaluation kit (EV Kit) provides a convenient way to evaluate the MAX14662 Beyond-the- Rails 8x, single-pole, single-throw (SPST) switch. All PCB signal traces are 50Ω controlled-impedance to allow easy impedance matching. The MAX14662 is capable of both I2C and SPI programming modes, set by the SPI/(active-barI2C) pin.
Refer to the MAX14662 IC data sheet for detailed information regarding the operation of the IC.
Applications
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.