Overview

Features and Benefits

  • Proven PCB Layout
    • Decrease Evaluation Time
  • Fully Assembled and Tested
  • On-Board Adjustable Oscillators
    • Evaluate without External Function Generator
  • Jumper-Selectable Open-Drain and Push-Pull Buffers Enable Simple Evaluation in Either Operating Mode

Product Details

The MAX14611 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the functionality of the MAX14611 quad bidirectional low-voltage logic-level translator in a 14-pin TDFN package. The highly configurable PCB enables direct evaluation of the IC through multiple jumper-selectable methods. Input power to the EV kit is provided by a Micro-USB, type-B connector, or by an external 5V power supply. On-board LDO regulators provide the appropriate voltage for each component, and potentiometers allow the user to independently adjust the power supply for either side of the level translator.

Applications

  • Low-Voltage ASIC Level Translation
  • Mobile Phones
  • Portable Electronics
  • POS Systems
  • SPI, I²C, and MDIO Level Translation
  • Telecommunications Equipment

Applicable Parts