Overview

Features and Benefits

  • USB Powered (Cable Included) or External Power Supplies
  • Complete USB 2.0 Hi-Speed (480Mbps) Switching Circuit
  • Routes Data/Audio Signals
  • RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX14585 evaluation kit (EV kit) provides a proven design to evaluate the MAX14585 high-ESD-protected double-pole/double-throw (DPDT) switch. The EV kit is designed to demonstrate the MAX14585 used in USB 2.0 Hi-Speed-compliant switching applications. The EV kit circuit routes a multiplexed signal from one USB port to another USB port and routes an audio signal to a headphone jack.

The EV kit PCB comes with a MAX14585EVB+ installed and can also be used to evaluate the MAX14585A.

Applications

  • Cell Phones
  • PDAs and Handheld Devices
  • Tablet PCs

Applicable Parts