Overview

Features and Benefits

  • Hi-Speed USB (480Mbps)
  • 90Ω Differential Traces for USB 2.0
  • USB Powered or Externally Powered for Higher Charging Currents
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX14566E evaluation kit (EV kit) provides a proven design to evaluate the MAX14566E USB device that combines a Hi-Speed USB analog switch with a USB adapter emulator. The Hi-Speed USB transmission lines (D+/D-) have 90Ω differential impedance traces to meet Hi-Speed USB specifications.

The EV kit comes with the MAX14566EETA+ installed, but can also be used to evaluate the MAX14566AE and MAX14566BE with IC replacement of U1.

Applications

  • Laptops
  • Netbooks
  • Universal Charger Including iPod®/iPhone® Chargers

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.