Overview

Features and Benefits

  • Hi-Speed USB (480Mbps)
  • 90Ω Differential Traces for USB 2.0
  • USB Powered
  • Test Points for Easy Evaluation
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX14550E evaluation kit (EV kit) provides a proven design to evaluate the MAX14550E USB host charger identification analog switch. The Hi-Speed USB transmission lines (D+ and D-) have 90Ω differential impedance traces to meet Hi-Speed USB specs. The MAX14550E EV kit comes with a MAX14550EETB+ installed.

Applications

  • Cell Phones
  • Laptops
  • Netbooks

Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.