Overview

Features and Benefits

  • USB Powered (Cable Included)
  • Complete USB 2.0 Hi-Speed (480Mbps) Switching Circuit
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX14532E evaluation kit (EV kit) provides a proven design to evaluate the MAX14532E high ESD-protected DP3T switch. The EV kit is designed to demonstrate the MAX14532E used in USB 2.0 Hi-Speed-compliant switching applications. The EV kit routes a multiplexed signal from one USB port to another USB port or audio connector. The MAX14532E EV kit PCB comes with a MAX14532EEWC+ installed.

Applications

  • Cell Phones
  • MP3 Players
  • Notebook Computers
  • PDAs