Overview

Features and Benefits

  • Up to 60Msps Sampling Rate
  • Low Voltage, Low Power Operation
  • Clock-Shaping Circuitry
  • Easy Data Capture Configuration
  • Fully Assembled and Tested

Product Details

The MAX1420 evaluation kit (EV kit) is a fully assembled and tested circuit board that contains all the components necessary to evaluate the performance of the MAX1420, MAX1421, or MAX1422, 12-bit, +3.3V, analog-to-digital converters (ADCs). The MAX1420/MAX1421/MAX1422 ADCs accept 2Vp-p differential analog inputs. The offset binary digital output produced by the ADC can be easily sampled with a user-provided high-speed logic analyzer or data-acquisition system. The EV kit comes with the 60Msps part (MAX1420) installed. Order a free sample of the MAX1421CCM or MAX1422CCM to evaluate the 40Msps or 20Msps parts.

Applications

  • CCD Pixel Processing
  • IF and Baseband Digitization
  • IR Focal Plane Arrays
  • Medical Ultrasound Imaging
  • Radar

Applicable Parts