The MAX1124 evaluation kit (EV kit) is a fully assembled and tested circuit board that contains all the components for evaluating the MAX1121 (8-bit, 250Msps), MAX1122 (10-bit, 170Msps), MAX1123 (10-bit, 210Msps), and MAX1124 (10-bit, 250Msps) analog-to-digital converters (ADCs). The MAX1121-MAX1124 accept differential analog input signals; however, the EV kit generates these signals from a user-provided single-ended signal source. The digital output produced by the ADCs can be easily captured with a user-provided high-speed logic analyzer or data-acquisition system. The EV kit operates from 1.8V and 3.3V power supplies. It includes circuitry that generates a differential clock signal from a user-provided AC signal. The EV kit comes with the MAX1124 installed. Contact the factory for free samples of the pin-compatible MAX1121/MAX1122/MAX1123 to evaluate these parts.
Applications