The MAX-HEALTH-BAND wrist-worn heart-rate and activity monitor provides a simplified means to extract high-accuracy vital signs and raw data from health sensors for wearable designs. This unique evaluation and development platform uses the MAX86140 optimized optical pulse-oximeter/heart-rate sensor and the MAX20303 wearable power management solution, and showcases Maxim’s motion-compensated health sensor algorithms. The MAX-HEALTH-BAND streams algorithm output and raw data from the health sensors via Bluetooth® onto a smartphone app for customized algorithm development. The platform is also available for white-box license.
In addition to raw PPG and accelerometer data, the MAX-HEALTH-BAND monitors steps, activity classification, heart rate, and interbeat intervals for heart-rate variability. The MAX-HEALTH-BAND comes with a wrist-worn heart-rate and activity band, a USB charging cable, and instructions for downloading the Android-based application.
Design Solution: Designing for Wearable Health and Fitness? Think Inside the Box ›
Applications