Overview

Product Details

The ADuCM300 is a fully integrated, 8 kSPS, data acquisition system that incorporates dual, high performance, multichannel, Σ-Δ analog-to-digital converters (ADCs), a 32-bit Arm® Cortex®-M3 processor, and flash memory. The ADuCM300 has a 128 kB program flash, 4 kB data flash, and 6 kB static random access memory (SRAM).

The ADuCM300 is fully qualified for general automotive sensing applications and can interface to multiple external precision sensors in a system solution that also integrates a programmable Cortex-M3 microcontroller to postprocess the sensor signals on-chip, before transmitting the results off chip via industry-standard wired interfaces.

The ADuCM300 integrates all of the required features to precisely and intelligently interface, monitor, process, and diagnose a precision sensing system over a wide range of operating conditions.

The EVAL-ADUCM300QSPZ development system supports the ADuCM300 and allows a flexible platform for evaluation of the ADuCM300 silicon. The evaluation board allows quick removal and insertion of a device via a 32-lead lead frame chip scale package (LFCSP) socket and provides the connections necessary to allow rapid measurement setups. Switches and LEDs are provided on the evaluation board to assist in debugging and simple code development. Sample code projects are also provided to illustrate key features of each peripheral and examples of how these peripherals can be configured.

This user guide provides step-by-step details of how to set up and configure the example software, available from the Tools & Simulations section of the ADuCM300 product page.

By working through this user guide, users can start to generate and download their own user code for use in their own, unique end-system requirements.

For full details, see the ADuCM300 data sheet, which must be consulted in conjunction with this user guide when working with the evaluation board.

Documentation & Resources

Software

Evaluation Software

Segger
The J-Link software & documentation pack gives you the USB drivers needed for your system, a number of utilities as well as a dynamically linkable library (DLL on Windows) used by most of the IDEs and debuggers using J-Link.
Keil MDKARM
Keil MDKARM evaluation version integrated software development tool.

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.