Overview

Product Details

The ADT7411 evaluation board allows the ADT7411 digital temperature sensor to be quickly and easily evaluated using a PC. Using the evaluation board and its accompanying software, the ADT7411 evaluation board can be interfaced to a PC via a USB port.


Please note: This Evaluation software does not run on Windows 8 or Windows 10 (USB driver is non-compliant with OS >Windows 7).

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.