The ADRF5141 is a transmit and receive switch with limiter manufactured in the silicon process.
The user guide describes the ADRF5141-EVALZ evaluation board, designed to simply evaluate the features and performance of the ADRF5141. The ADRF5141 is pin compatible with the ADRF5144. A photograph of the evaluation board is shown in Figure 1 of the user guide.
The ADRF5141 data sheet provides full specifications for the ADRF5141. Consult the ADRF5141 data sheet in conjunction with this user guide when using the ADRF5141-EVALZ.
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.