Features and Benefits
- Input voltage: 4.5 V to 20 V
- ±1% output voltage accuracy
- Integrated MOSFET: 44 mΩ typical/11 mΩ typical
- Continuous output current: 6 A
- Programmable current-limit threshold
- Programmable switching frequency: 200 kHz to 1.4 MHz
- Precision enable and power good
- External compensation
- Internal soft start with external adjustable option
- Startup into a precharged output
Product Details
The ADP2387-EVALZ evaluation board is a complete 6 A, 20 V,
step-down regulator solution that allows users to evaluate the
performance of the ADP2387 with a near ideal printed circuit
board (PCB) layout.
The programmable current-limit function allows the inductor to be
optimized by output current. The peak current-limit threshold
is preset to 9 A to ensure the 6 A output current capability.
The switching frequency can be programmed between 200 kHz
and 1.4 MHz, which provides the possibility for a stackable
multiphase power solution.
The output of the ADP2387-EVALZ evaluation board is
preset to 3.3 V, and the switching frequency is set to 600 kHz.
Different output voltage settings can be achieved by changing
the appropriate passive components. The ambient temperature
operating range is −40°C to +85°C.