Overview
Features and Benefits
- 6 ½-digit resolution, dual channel
- 90 days accuracy: up to 17ppm of reading at 2V range
- ±20V measurement range, manual and auto selection
- SCPI protocol and UART interface for easy integration into systems
- Small form-factor (77mm × 45mm × 17mm)
Product Details
The ADMX3652 is a 6 ½-digit ±20V dual channel digital voltage meter that offers fast throughput and accurate measurements. This high-performance module can be used as a benchtop voltmeter when connected with an interface board that enables it to be used with an intuitive GUI. With the ADMX3652’s low power consumption and small form factor, together with its easy-to-use UART interface and SCPI protocol, it can also be easily integrated into test systems.
Getting Started
Notes:
- Detailed instructions are in the User Guide wiki under Documentation below.
- Evaluation Software is available to download in the Software section below.
Quick Start
- Plug in the EVAL-ADMX3652Z Evaluation board into the EVAL-ADMX3652Z-INT interface board
- Connect the voltage measurement test leads to the interface board
- Connect the Interface board thru USB cable to the host PC
- Download and install the Driver and the GUI. See link below under Software.
- Launch the GUI
System Requirements
- PC running Windows 7 or newer
- EVAL-ADMX3652Z-INT interface board
- Male USB A to Male USB B Cable
- Test leads
Documentation & Resources
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.