Overview
Features and Benefits
- Simplified power-up with on-board LDO regulators
- Gain tuning and device bias adjustment with potentiometers
- Option to bypass LDO regulators with connector jumpers
Product Details
The ADMV7320-EVALZ evaluation board incorporates the ADMV7320 with low dropout (LDO) regulators, potentiometers, and a waveguide back plate to allow quick and easy evaluation of the ADMV7320. The LDO regulators allow the ADMV7320 to be powered on by ±5 V dc supplies. Potentiometers allow gates tuning for various gain range.
The ADMV7320 is a fully integrated system in package (SiP) inphase/quadrature (I/Q) upconverter that operates from 81 GHz to 86 GHz.
For full details, see the ADMV7320 data sheet, which must be consulted and used in conjunction with this user guide when using the ADMV7320-EVALZ.
Applicable Parts
Documentation
User Guides (1)
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.