Overview

Product Details

The ADM2682E/ADM2687E evaluation board can be used for easy evaluation of the ADM2682E and ADM2687E power and signal isolated RS-485 transceivers. The ADM2682E/ADM2687E evaluation board is designed to reduce emissions generated by the high frequency switching elements used by the isoPower® technology to transfer power through its transformer. The layout of the evaluation board was generated using the guidelines provided in the AN-0971 Application Note, Recommendations for Control of Radiated Emissions with isoPower Devices.

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.