ADL5513-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 5 V/50 mA power supply. The power supply should be connected to the test loops labeled VPOS and GND. The RF input signal is applied through the SMA connector labeled RFIN. The output signal is accessible through the SMA connector labeled VOUT. The temperature adjust node is connected through a test loop mounted on the circuit board. Optionally a voltage divider powered by VPOS can be constructed using resistors, R8 and R9. The circuit board can also accommodate a 26 pin header through which the power supply, ground, temperature adjust node and output signal pins are accessible. The circuit board ships without this header installed.
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.