-
UG-070 Evaluation Board User Guide12/16/2009PDF217 kB
Overview
Product Details
The ADCLK854 data sheet contains full technical details about the specifications and operation of this device and should be consulted when using the evaluation board.
The ADCLK854 is a high performance clock fanout buffer. The evaluation board is fabricated using a high quality Rogers® dielectric material. Transmission line paths are kept as close to 100 Ω differentially as possible.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
ADCLK854 Schematic, Rev. A5/22/2009PDF
-
ADCLK854 Gerber File, Rev. A5/22/2009ZIP
-
ADCLK854 Bill of Materials, Rev. A5/22/2009XLS
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.