Overview

Product Details

The ADCLK846 data sheet contains full technical details about the specifications and operation of this device and should be consulted when using the evaluation board.

 

The ADCLK846 is a high performance clock fanout buffer. The evaluation board is fabricated using a high quality Rogers® dielectric material. Transmission line paths are kept as close to 100 Ω differentially as possible.

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.