Overview

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD9553.

Applicable Parts

Documentation & Resources

Software

Evaluation Software

ZIP
247.12 M
AD9553 Evaluation Board (Rev. 2.1.0.0)
This installer contains USB drivers that are both 32- and 64-bit compatible. Note: Older AD9553 evaluation boards will need to have the USB controller EEPROM re-flashed in order to use this driver.
ZIP
1.19 K
AD9553 Evaluation Board USB Flash Programmer Readme
EVB flash readme: This file contains instructions for re-flashing the USB controller on an older eval board so that the evaluation board is compatible with the newer 64-bit USB driver. The USB driver is also 32-bit compatible.
EXE
7.35 M
Evaluation Board USB Flash Programmer
Contains the EXE file for re-flashing the USB EEPROM.

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.