Overview

Features and Benefits

  • Full featured evaluation board for the AD6673
  • SPI interface for setup and control
  • Balun/transformer or amplifier input drive option
  • On-board LDO regulator needing a single external 6 V, 2 A dc supply
  • VisualAnalog® and SPI controller software interfaces

Product Details

This page contains evaluation board ordering information for evaluating the AD6673.

Markets and Technologies

Applicable Parts

Documentation & Resources

Software

Design Tools

Visual Analog
For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Related Hardware (1)

Controller Boards