Overview

Features and Benefits

  • Full featured evaluation boards for the AD5629R/AD5669R
  • On-board reference
  • Various link options
  • PC control in conjunction with the Analog Devices, Inc., EVAL-SDP-CB1Z system demonstration platform (SDP)

Product Details

The EVAL-AD5669RSDZ evaluation board help users quickly prototype new AD5629R/AD5669R circuits and reduce design time. The AD5629R/AD5669R operates from a single 2.7 V to 5.5 V supply. The AD5629R/AD5669R has an internal 1.25 V or 2.5 V reference giving an output voltage span of 2.5 V or 5 V. The internal reference is off at power-up, allowing the use of an external reference; the REF195 is provided on-board as a 5 V reference source. The device must be written to after power-up to turn on the internal reference.

The evaluation boards interface to the USB port of a PC via the SDP-B board. Software is supplied with the evaluation boards to allow the user to program the AD5629R/AD5669R.


The evaluation boards are compatible with the EVAL-SDP-CB1Z Blackfin® SDP controller board (SDP-B), available to order on the Analog Devices website at www.analog.com.


Full data on the AD5629R/AD5669R is available in the corresponding data sheets, available from Analog Devices, which should be consulted in conjunction with UG-867 when using the evaluation boards.

Related Hardware (1)

Controller Boards

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.