Overview

Features and Benefits

  • Fully featured evaluation board for the AD5413
  • On board 2.5 V ADR4525 reference
  • ACE software for control

Product Details

This user guide describes the EVAL-AD5413SDZ for the AD5413 single-channel, 14-bit voltage and 14-bit current output digital-to-analog converter (DAC).

The EVAL-AD5413SDZ (see Figure 1) requires the EVAL-SDP-CS1Z system demonstration platform (SDP-S) board. The EVAL-AD5413SDZ interfaces to the USB port of the PC via the SDP-S board. The Analysis, Control, Evaluation (ACE) software allows simplified programming of the AD5413, and is available to use with the EVAL-AD5413SDZ.

For full details on the AD5413, see the AD5413 data sheet. Consult the data sheet in conjunction with this user guide when using the EVAL-AD5413SDZ.

Getting Started

EQUIPMENT NEEDED

  • SDP-S controller board
  • Bench top power supply and connector cables
  • PC or laptop

DOCUMENTS NEEDED

  • AD5413 data sheet
  • ACE user manual

SOFTWARE NEEDED

  • ACE software

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.