Overview

Features and Benefits

  • Single control voltage (VFCTL)
  • Simple board design with minimal component requirement

Product Details

The EV1HMC882ALP5 evaluation board can be used to evaluate all the features of the HMC882ALP5E. The EV1HMC882ALP5 has Subminiature Version A (SMA) connector to apply cutoff frequency control voltage (VFCTL) and SRI type Subminiature Version A (SMA) connectors for the RF input and output. The cutoff frequency can be adjusted by varying VFCTL from 0V to 14V.

Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.