Features and Benefits
- Complete System: Motherboard and Daughter Cards in a Convenient 2.5 RU Enclosure
- Menu-Driven ASCII Text User Interface Software
- System Processor on a Separate Daughter Card
- Ethernet PHYs, I/O Jacks, E1/T1 Transceivers, and Clock Sources on Motherboard
- Built-In AC Power-Supply Module
- Several Popular TCXO and OCXO Oscillators from Which to Select and BNC Connectors for Lab References
- 9-Pin Serial Jack to Connect an ASCII Terminal for Configuration and Status
- System TCP/IP Stack for Configuration and Status Over IP/Ethernet
- One RJ45 Ethernet Jack for Connection to the Ethernet Network
- One RJ45 Jack for Each E1/T1 Port
- RJ45 External Clock Input Jack
- BNC Common Clock Input Jack
- BNC Reference Clock Input Jack
- 16-Bit CPU Interface to TDMoP IC
Product Details
The DS34S132 evaluation kit (EV kit) is an easy-to-use EV kit for evaluating the DS34S132 32-port TDM-over-packet (TDMoP) IC. The EV kit is a stand-alone system with a TDMoP chip, local oscillator, local control processor, memory, external E1/T1 LIUs and framers, power supply, and user interface software included in a 2.5 RU enclosure. The EV kit is controlled over an RS-232 serial link from an external ASCII terminal (typically using terminal emulation software running on a PC) or through a telnet session. The ASCII user interface is menu driven and hierarchical for easy use. The behavior and performance of the TDMoP IC can be evaluated with a single EV kit where the Ethernet signal is looped back to the kit, or with two EV kits configured as separate end points.
Applications
- HDLC-Encapsulated Data Over PSN
- TDM Circuit Emulation Over PSN (TDM Leased-Line Services Over PSN, TDM Over BPON/GPON/EPON, TDM Over Cable, TDM Over Wireless, Cellular Backhaul, Multiservice Over Unified PSN)