Features and Benefits
- Demonstrates Key Functions of DS33Z44 Ethernet Transport Chipset
- Includes Two Resource Cards: One with DS21458 T1/E1 SCT and one with DS3174 T3/E3 SCT, Transformers, BNC and RJ48 Network Connectors, and Termination
- Provides Support for Hardware and Software Modes
- On-Board MMC2107 Processor and ChipView Software Provide Point-and-Click Access to the DS33Z44 Register Set
- All DS33Z44 Interface Pins are Easily Accessible for External Data Source/Sink
- LEDs for Loss-of-Signal, Queue Overflow, Ethernet Link, Tx/Rx, and Interrupt Status
- Easy-to-Read Silk Screen Labels Identify the Signals Associated with All Connectors, Jumpers, and LEDs
Product Details
The DS33Z44 design kit is an easy-to-use evaluation board for the DS33Z44 Ethernet transport-over-serial link device. The DS33Z44DK is intended to be used with a resource card for the serial link. The serial link resource cards are complete with transceivers, transformers, and network connections. Dallas' ChipView software is provided with the design kit, giving point-and-click access to configuration and status registers from a Windows®-based PC. On-board LEDs indicate receive loss-of-signal, queue overflow, Ethernet link, Tx/Rx, and interrupt status.
Applications
- Ethernet Delivery Over T1/E1/J1, T3/E3, OC-1/EC-1, G.SHDSL, or HDSL2/4
- LAN Extension
- Transparent LAN Service