Overview

Features and Benefits

  • Demonstrates Key Functions of DS33M30 Ethernet Transport Chipset
  • Includes Ethernet PHY Supporting Gigabit Mode
  • Includes Optical SFP Module for SONET/SDH Interface
  • Network Connectors, Transformers, and Termination Ease Connectivity
  • Careful Layout Provides Signal Integrity
  • On-Board Processor and ChipView Software Provide Point-and-Click Access to the DS33M30 Register Set
  • All System Side and Overhead Pins are Easily Accessible for External Data Source/Sink
  • Easy-to-Read Silkscreen Labels Identify the Signals Associated with All Connectors, Jumpers, and LEDs

Product Details

The DS33M30 demo kit (DK) is an easy-to-use evaluation board for the DS33M30 Ethernet-over-SONET/SDH devices. Maxim's ChipView software is provided with the demo kit, giving point-and-click access to configuration and status registers from a Windows®-based_PC. On-board LEDs indicate receive loss-of-signal, queue overflow, Ethernet link, Tx/Rx, and interrupt status.

Documentation & Resources