Features and Benefits
Soldered DS3184 for Best Signal Integrity
BNC Connectors, Transformers, and Termination Passives for All Four LIUs
Careful Layout for Analog Signal Paths
Equipment-Side Connector for External Data Source/Sink or System Side Loopback
On-Board DS3, E3, and STS-1 Crystal Oscillators
DS3184 Configured for CPU Bus Operation for Complete Control Over the Device
On-Board Dallas Microcontroller and Included Software Provide Point-and-Click Access to the DS3184 Register Set
General-Purpose LEDs can be Configured for Various Alarm Conditions
Banana Jack Connectors for VDD and GND Support Use of Lab Power Supplies
Separate DS3184 VDD to Allow IDD Measurements
Easy-to-Read Silkscreen Labels Identify the Signals Associated with All Connectors, Jumpers, and LEDs
Product Details
The DS3184DK is an easy-to-use demo kit for the DS3184. A surface-mounted DS3184 and careful layout of the analog signal traces provide maximum signal integrity to demonstrate the transmit and receive capabilities of the DS3184. On-board Dallas 8051-compatible microcontroller and included software give point-and-click access to configuration and status registers from a personal computer. General-purpose LEDs on the board can easily be configured to indicate various alarm conditions for all four ports. The board provides eight BNC connectors for the line-side transmit and receive differential pairs, two 140-pin connectors for system interface signals, and two FPGAs to support overhead functions. All LEDs and connectors are clearly labeled with silkscreening to identify associated signals.
DEMO KIT CONTENTS
- DS3184DK Board
- CD-ROM
- ChipView Software
- DS3184 Definition Files
- DS3184DK Data Sheet
- DS3184 Data Sheet
Applications
- Access Concentrators
- PBXs
- SONET/SDH Muxes
- Test Equipment