Features and Benefits
Expedites New Designs by Eliminating First-Pass
Prototyping
Demonstrates Key Functions of the DS3170
DS3/E3 Single-Chip Transceiver (SCT)
Includes DS3170 Single-Chip Transceiver (SCT),
Transformers, 75Ω BNC, and Termination
Passives
Interfaces with Any PC with an RS-232 Serial
Interface
High Level Windows®-Based Software Provides
Visual Access to All Registers
Software Controlled (Register) Mapped
Configuration Switches Facilitate Real-Time
Clock and Signal Routing
Precision Test Points for All Clocks and Signals
On-Board DS3 and E3 Crystal Oscillators for
Stable Clock Generation
Easy-to-Read Silkscreen Labels Identify the
Signals Associated with All Connectors,
Jumpers, and LEDS
Product Details
The DS3170DK is a fully integrated design kit for the
DS3170 DS3/E3 single-chip transceiver (SCT). This
design kit contains all the necessary circuitry to
evaluate the DS3170 in all modes of operation. The
design kit also includes an on-board microprocessor
to run real-time code for further part evaluation.
Applications
- Access Concentrators
- Digital Cross Connect
- Integrated Access Device (IAD)
- Multiservice Access
- Multiservice Protocol
- PBXs
- PDH Multiplexer/Demultiplexer
- Platform (MSPPs)
- Platforms (MSAPs)
- Routers/Switches
- SONET/SDH ADM
- SONET/SDH Muxes
- Test Equipment