The DS28E35 evaluation system (EV system) provides the hardware and software necessary to exercise the features of the DS28E35 and DS2475. The EV system consists of a five DS28E35 devices in a 6-pin TSOC package, a DS9120PA evaluation TSOC socket board, DS28E35 plug-in module, and a DS28E35+ USB-to-1-Wire® adapter. The evaluation software runs under Windows® 8, Windows 7, Windows Vista®, and Windows XP® operating systems, both 32-bit and 64-bit versions. It provides a handy user interface to exercise the features of the DS28E35 and DS2475.
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.