Overview

Features and Benefits

  • Interfaces to Avnet-Made Xilinx Spartan-6 LX16 Evaluation Kit (Part No.: AES-S6EV-LX16-G)
  • Designed for Use with PicoBlaze SHA-1 Authentication Design
  • On-Board RPUP for 1-Wire Communication to a FPGA I/O at 3.3V
  • 0.1in-Spaced Pin Breakout of DS28E01-100 TDFN
  • Board Size: 1.06in x 0.64in

Product Details

The DS28E01PMOD provides the necessary hardware to interface a DS28E01-100 1Kb protected 1-Wire® EEPROM with a SHA-1 engine to a Xilinx Spartan®-6 LX16 Evaluation Kit made by Avnet. By using the DS28E01PMOD and the PicoBlaze™ SHA-1 Authentication Design for the Xilinx Spartan-6 LX16 Evaluation Kit, a secure SHA-1 challenge-and-response authentication can be implemented. The PicoBlaze SHA-1 Authentication Design is based upon the Xilinx XAPP780 application note, FPGA IFF Copy Protection Using Dallas Semiconductor/Maxim DS2432 Secure EEPROMs.

Applications

  • Accessory/PCB Identification
  • Identification and authentication of consumables
  • Ink and Toner Print Cartridge Identification
  • Intellectual Property, License Management
  • Sensor Calibration and Authentication
  • System Programmable Feature Control

Applicable Parts