Features and Benefits
Demonstrates Key Functions of DS26521
T1/E1/J1 SCT
Includes Transceiver, Transformers, and
Termination Passives
BNC Connections for 75Ω E1
RJ48 Connector for 120Ω E1 and 100Ω T1
On-Board Processor and ChipView Software
Provide Point-and-Click Access to the
DS26521 Register Set
Accessible Address/Data Bus with Tri-State
Control to Allow Interface for External
Processor
All Equipment-Side Framer Pins are Easily
Accessible for External Data Source/Sink
LEDs for Loss-of-Signal and Interrupt Status
Easy-to-Read Silkscreen Labels Identify the
Signals Associated with All Connectors,
Jumpers, and LEDs
Product Details
The DS26521DK is an easy-to-use evaluation kit for
the DS26521 T1/E1/J1 single-chip transceiver (SCT).
The DS26521DK is intended to be used as a stand-alone
system. The board comes complete with a
transceiver, transformer, termination resistors,
configuration switches, network connectors,
microprocessor, and RS-232 connector. The on-board
processor and Dallas' ChipView software give
point-and-click access to configuration and status
registers from a Windows®-based PC. On-board
LEDs indicate receive loss-of-signal and interrupt
status, as well as multiple clock and signal routing
configurations.
Applications
- Channel Banks
- Channel Service Units (CSUs)
- Data Service Units (DSUs)
- Muxes
- Routers
- Switches
- T1/E1 Test Equipment