Features and Benefits
- Demonstrates Key Functions of DS26518 T1/E1/J1 SCT
- Includes Transceiver, Transformers, Network Connectors, Termination Passives and Coaxial Cables
- Stand-Alone Demo Kit
- On-Board MMC2107 Processor and ChipView Software Provide Point-and-Click Access to the DS26518Register Set
- Software-Controlled (Register Mapped) Configuration Switches to Facilitate Clock and Signal Routing
- All Equipment-Side Framer Pins are Easily Accessible for External Data Source/Sink
- LEDs for Loss-of-Signal and Interrupt Status as well as Indications for Multiple Clock and Signal Routing Configurations
- Easy-to-Read Silkscreen Labels Identify the Signals Associated with All Connectors, Jumpers, and LEDs
Product Details
The DS26518DK is an easy-to-use evaluation board
for the DS26518 octal T1/E1/J1 transceiver. The
DS26518DK is a stand-alone system. The board
comes complete with a transceiver, transformers,
termination resistors, configuration switches, network
connectors, processor, RS-232 USB interface, and
power adapter. Dallas' ChipView software gives
point-and-click access to configuration and status
registers from a Windows®-based PC. On-board
LEDs indicate receive loss-of-signal and interrupt
status, as well as multiple clock and signal routing
configurations.
Applications
- Channel Banks
- Channel Service Units (CSUs)
- Data Service Units (DSUs)
- Muxes
- Routers
- Switches
- T1/E1 Test Equipment