Features and Benefits
Expedites New Designs by Eliminating First-Pass Prototyping
Demonstrates Key Functions of the
DS26334/DS26324
Includes DS26334/DS26324 x 16-Port LIU,
Transformers, 75Ω BNC Connectors, RJ-48
Connectors, and Termination Passives
Communicates Directly with any PC with a
USB or RS-232 Serial Interface
High-Level Windows®-Based Software
Provides Visual Access to All Registers
Software-Controlled (Register) Mapped
Configuration Switches Facilitate Real-Time
Clock and Signal Routing
Precision Test Points for All Clocks and
Signals
On-Board T1 and E1 Crystal Oscillators for
Stable Clock Generation
On-Board BERT for Testing and Pattern
Generation
Product Details
The DS26334DK/DS26324DK is a fully integrated
design kit for the DS26334 and DS26324 3.3V, 16-channel, E1/T1/J1 line interface units (LIUs). This
design kit contains all the necessary circuitry to
evaluate the DS26334 and DS26324 in all modes of
operation. The design kit also includes an on-board
microprocessor to run real-time code for further part
evaluation.
Applications
- ATM and Frame Relay Equipment
- E1/T1/J1 LAN/WAN Routers
- E1/T1/J1 Multiplexer and Channel Banks
- ISDN Primary Rate Interface
- T1 Digital Cross-Connects
- Wireless Base Stations