Overview

Features and Benefits

  • Demonstrates the Basic Features of the DS1964S
  • USB-to-I2C Module Contains Prolific PL-2303HXD USB-to-UART Chip
    • Enumerates as a Virtual PC COM Port
    • Standard USB Cable Interface
  • Evaluation Software Available to Exercise Device Functions
  • Microsoft Windows® -Compatible Software

Product Details

The DS1964S DeepCover® Secure Authenticator iButton® evaluation system (EV system) provides the hardware and software necessary to evaluate the DS1964S. The EV system consists of a single evaluation kit (EV kit) that includes two DS1964S devices, a DS1402-RP8 cable, a DS9400# USB-to-I2C PC adapter, and a DS2465EVKIT# evaluation board to be used as a 1-Wire® master and a SHA-256 coprocessor. Note: The DS9400# and the DS2465EVKIT# EV board subcomponents are not available for direct sale outside of EV kits.

Applications

  • Authentication of Consumables
  • Secure Feature Control

Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.