Overview

Product Details

Demonstration Circuit 974 is a 100kHz to -500kHz programmable frequency, high voltage, current-mode DC/DC step-down converter featuring the LT3844. The operating frequency can be synchronized up to 600kHz. The board operates from a Vin range of 15V to -60V and outputs 12VOUT @ 4.2A (50W).

Applicable Parts

Documentation & Resources

  • View All (3)
  • Demo Board Schematic (1)
  • User Guide (1)
  • Evaluation Design File (1)
  • Buy

    Pricing displayed is based on 1-piece.

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.