Overview

Product Details

DC851A-M: Demo Board for the LTC2294 Dual 12-Bit, 80Msps Low Power 3V ADC.

Applicable Parts

Related Hardware (1)

Controller Boards

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.