Overview

Product Details

DC800A-A: Demo Board for the LT1993-2 800MHz Low Distortion, Low Noise Differential Amplifier ADC Driver (AV = 2V/V)

Applicable Parts

Documentation & Resources

  • View All (3)
  • Demo Board Schematic (1)
  • User Guides (1)
  • Evaluation Design Files (1)
  • Buy

    Pricing displayed is based on 1-piece.

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.