Overview

Product Details

Demonstration circuit 769A is a high efficiency synchronous step-down DC/DC converter with output tracking and spread spectrum functions featuring the LTC3808EDE No RSENSE controller. The demo board provides 1.8V @ up to 5A output current from a 2.7V to 8V input voltage. A jumper allows the user to adjust the peak current limit, thereby setting the maximum output current to 5A, 3.5A or 2.5A.

Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.