Overview

Product Details

Demonstration circuit 621 is a 1.25MHz triple DC/DC switching converter using the LT1941. The LT1941 has two step-down converters and a third boost/inverting converter that can also be configured as a SEPIC or Cuk (inverting). The LT1941 has a wide 3.5V to 25V input voltage range; the demo board limits this range from 4.7V to 14V and is configured to provide 1.8V @ 2.4A, 3.3V @ 1.4A and –12V @ up to 550mA (depending on VIN).

Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.